Drop-In Solution for Helicopter Simulators (rotary-wing)

  • Directional Pedals

  • Collective Stick

  • Cyclic Stick

  • Basic System Architecture

Control Loading Systems - Active Force Feedback Systems

The RHMT (Re-configurable Helicopter Mission Trainer) is an integrated control loading system incorporating a variety of WITTENSTEIN simulation components. The configuration allows users to create a system using any combination of cyclic centerstick, collective lever with aircraft type specific grips and directional pedals to meet unique requirements. The AVCATT (Aviation Combined Arms Tactical Trainer), an example for a rotary wing system, is a mission training and rehearsal device used by the US Army. Various types of helicopters can be simulated. The system recognizes the sticks and grips and reconfigures itself via software to represent the aircraft type.

Custom solutions

Our experts are recognized innovators and developers of drive technologies for the aerospace industry. In addition to product development itself, we also offer a wide array of services, from feasibility studies and rapid prototyping to in-depth research projects on future technologies. You can profit from our expertise and pioneering spirit – we will be happy to develop an application for you that meets your requirements. Please contact us.

Contact form

WITTENSTEIN aerospace & simulation GmbH - Walter-Wittenstein-Strasse 1

WITTENSTEIN aerospace & simulation GmbH

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

+49 7931 493-0

+49 7931 493-10909

www.wittenstein-aero.com