Canard actuation system for rockets and space vehicles

  • Actuation system for canard control surfaces

Canard Actuation System

The Canard Actuation System is a position controller for the canard control surfaces of rockets and space vehicles. This electro-mechanical actuation system with electronics must withstand enormous accelerations and temperatures, 80g and 900°C. It represents an entirely new concept in highly integrated compact electro-mechanical drives. The new galaxie gearbox technologies provide unprecedented torque and speed to the space industry. A system was developed for the SHEFEX II program conducted by the DLR (German Aerospace and Space Center) to investigate new re-entry technologies focusing on new heat shield designs for protection against high temperatures.

The experiment was successfully accomplished on 22nd June 2012.

Custom solutions

Our experts are recognized innovators and developers of drive technologies for the aerospace industry. In addition to product development itself, we also offer a wide array of services, from feasibility studies and rapid prototyping to in-depth research projects on future technologies. You can profit from our expertise and pioneering spirit – we will be happy to develop an application for you that meets your requirements. Please contact us.

Contact form

WITTENSTEIN aerospace & simulation GmbH - Walter-Wittenstein-Strasse 1

WITTENSTEIN aerospace & simulation GmbH

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

+49 7931 493-0

+49 7931 493-10909

www.wittenstein-aero.com