Cargo Loading Systems

  • A380 PDU self-erect

  • A380 PDU Spring Lift

A380 PDU (Power Drive Unit)

The PDUs are located in the cargo compartments of the A380. The main role of the PDUs is to provide adequate traction under all environmental conditions to move air freight pallets and containers into and out of the cargo compartment. Self-erecting PDUs are equipped with two separately acting AC servo motors. The first motor provides the necessary traction force and the second motor provides the lift function to positively engage or disengage the drive. Spring loaded PDUs are mounted between the roller tracks in order to move the pallets within the cargo compartment.

Custom solutions

Our experts are recognized innovators and developers of drive technologies for the aerospace industry. In addition to product development itself, we also offer a wide array of services, from feasibility studies and rapid prototyping to in-depth research projects on future technologies. You can profit from our expertise and pioneering spirit – we will be happy to develop an application for you that meets your requirements. Please contact us.

Contact form

WITTENSTEIN aerospace & simulation GmbH - Walter-Wittenstein-Strasse 1

WITTENSTEIN aerospace & simulation GmbH

Walter-Wittenstein-Strasse 1

97999 Igersheim (Germany)

+49 7931 493-0

+49 7931 493-10909

www.wittenstein-aero.com